Abs Amp Accy EMI Rcvr Mode 50 MHz to 3.6 GHz Performance Test

This test applies to the following models:

This test measures the absolute amplitude accuracy versus frequency in EMI Receiver Mode: Discrete (Stepped) Scan. The complete absolute amplitude accuracy in EMI Receiver Mode: Discrete (Stepped) Scan is measured with several tests.

The options of the DUT will determine which tests are run from the list below:

A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty. The buried sensor calibration is valid for four hours. A 10 dB fixed attenuator is placed between the DUT and the power splitter to improve the match.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Model Number1

Microwave Signal Generator

PSG Models
(see equipment list)

Power Meter

N1914A

RF Power Sensor

  • 2 required

E9304A Option H18

RF Power Splitter

11667A

Attenuator, 10 dB Fixed

8491A Option 010

Cable, BNC

8120-1840

Cable, Type-N

11500C

Adapter, Type-N (f) to 2.4 mm (f)

  • For 2.4 mm source

11903B

Adapter, Type-N (f) to 3.5 mm (f)

  • For 3.5 mm source

1250-1745

Adapter, Type-N (m) to Type-N (m)

1250-1475

Adapter, Type-N (m) to 3.5 mm (f)

  • For Option C35

1250-1744

Adapter, Type-N (m) to 2.4 mm (f)

  • For Option 544

11903D

  1. Refer to the main Required Equipment table for a list of alternative models.

 

Connection Setups

Power Meter Calibration

 

Splitter Characterization

 

Test Setup, RF Input 1

Test Setup, RF Input 2